您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
catalogue3d@emile-maurin.fr
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{emile_maurin_esm/assemblages_tubes/serie92_assemblage_tube/connecteur_tube/92_70.prj},{NB=emile_maurin_92-707-50-50_0},{REF=92-707-50-50},{MAT=Aluminium naturel},{ROTATION=0},{D1=50},{D2=50},{D3=M10},{D4=M10},{L1=230},{L2=74.0},{L3=65},{L4=65},{L5=115},{L6=70},{H1=77.5},{H2=65},{MANETTE1=92-911-M10-55},{MANETTE2=92-911-M10-63},{INFOS=INFOTEXTE},{D11=50},{OB=BL},{FORM=S},{KS=Klemmschrauben mit Innensechskant},{NORMNR=GN 288},{NDM3=10},{KDM3=8.157},{NDM4=10},{KDM4=8.157},{D2X='B40','B42','B45','B48','B50'},{H=32.5},{VERS=2},{X=8},{PPATH=../noix_serrage_articule/92_70/92_707/92_707_asmtpl.prj},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
MAT
D1
D2
D3
D4
L1
L2
L3
L4
L5
L6
H1
H2
MANETTE1
MANETTE2
Emile Maurin 92-707-20-20
92-707-20-20
Aluminium naturel
20
20
M8
M8
147
42.5
40
40
72
43
52.0
40
92-911-M 8-32
92-911-M 8-35
Emile Maurin 92-707-20-25
92-707-20-25
Aluminium naturel
20
25
M8
M8
147
42.5
40
40
72
43
52.0
40
92-911-M 8-32
92-911-M 8-35
Emile Maurin 92-707-20-30
92-707-20-30
Aluminium naturel
20
30
M8
M8
147
42.5
40
40
72
43
52.0
40
92-911-M 8-32
92-911-M 8-35
Emile Maurin 92-707-25-20
92-707-25-20
Aluminium naturel
25
20
M8
M8
147
42.5
40
40
72
43
52.0
40
92-911-M 8-32
92-911-M 8-35
Emile Maurin 92-707-25-25
92-707-25-25
Aluminium naturel
25
25
M8
M8
147
42.5
40
40
72
43
52.0
40
92-911-M 8-32
92-911-M 8-35
Emile Maurin 92-707-25-30
92-707-25-30
Aluminium naturel
25
30
M8
M8
147
42.5
40
40
72
43
52.0
40
92-911-M 8-32
92-911-M 8-35
Emile Maurin 92-707-30-20
92-707-30-20
Aluminium naturel
30
20
M8
M8
147
42.5
40
40
72
43
52.0
40
92-911-M 8-32
92-911-M 8-35
Emile Maurin 92-707-30-25
92-707-30-25
Aluminium naturel
30
25
M8
M8
147
42.5
40
40
72
43
52.0
40
92-911-M 8-32
92-911-M 8-35
Emile Maurin 92-707-30-30
92-707-30-30
Aluminium naturel
30
30
M8
M8
147
42.5
40
40
72
43
52.0
40
92-911-M 8-32
92-911-M 8-35
Emile Maurin 92-707-40-40
92-707-40-40
Aluminium naturel
40
40
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
Emile Maurin 92-707-40-42
92-707-40-42
Aluminium naturel
40
42
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
Emile Maurin 92-707-40-45
92-707-40-45
Aluminium naturel
40
45
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
Emile Maurin 92-707-40-48
92-707-40-48
Aluminium naturel
40
48
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
Emile Maurin 92-707-40-50
92-707-40-50
Aluminium naturel
40
50
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
Emile Maurin 92-707-42-40
92-707-42-40
Aluminium naturel
42
40
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
Emile Maurin 92-707-42-42
92-707-42-42
Aluminium naturel
42
42
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
Emile Maurin 92-707-42-45
92-707-42-45
Aluminium naturel
42
45
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
Emile Maurin 92-707-42-48
92-707-42-48
Aluminium naturel
42
48
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
Emile Maurin 92-707-42-50
92-707-42-50
Aluminium naturel
42
50
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
Emile Maurin 92-707-45-40
92-707-45-40
Aluminium naturel
45
40
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
Emile Maurin 92-707-45-42
92-707-45-42
Aluminium naturel
45
42
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
Emile Maurin 92-707-45-45
92-707-45-45
Aluminium naturel
45
45
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
Emile Maurin 92-707-45-48
92-707-45-48
Aluminium naturel
45
48
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
Emile Maurin 92-707-45-50
92-707-45-50
Aluminium naturel
45
50
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
Emile Maurin 92-707-48-40
92-707-48-40
Aluminium naturel
48
40
M10
M10
230
74.0
65
65
115
70
77.5
65
92-911-M10-55
92-911-M10-63
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D