您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
catalogue3d@emile-maurin.fr
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{michaud_chailly_transmission/transmission/engrenages/roue_dent_droit_en_acier/b2_rpm_10.prj},{NB=michaud_chailly_B2-RPM-10-25},{REF=B2-RPM-10-25},{MATIERE=Acier},{NBR=25},{D1=15},{D2=85.9},{D3=50},{L1=15},{B=25},{INFOS=INFOTEXTE},{ARTNR=21002500},{WST=Stahl},{TM=Teilung 10mm (Modul 3.18)},{D=79.600},{ZULMDS=37.80},{ZULMDE=17.40},{GEW=0.960},{HF=3.711},{T=10.000},{SHOW=1},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
MATIERE
NBR
D1
D2
D3
L1
B
Michaud Chailly B2-RPM-10...
B2-RPM-10-12
Acier
12
10
44.6
25
15
25
Michaud Chailly B2-RPM-10...
B2-RPM-10-15
Acier
15
12
54.1
30
15
25
Michaud Chailly B2-RPM-10...
B2-RPM-10-18
Acier
18
15
63.7
40
15
25
Michaud Chailly B2-RPM-10...
B2-RPM-10-20
Acier
20
15
70.0
40
15
25
Michaud Chailly B2-RPM-10...
B2-RPM-10-24
Acier
24
15
82.8
50
15
25
Michaud Chailly B2-RPM-10...
B2-RPM-10-25
Acier
25
15
85.9
50
15
25
Michaud Chailly B2-RPM-10...
B2-RPM-10-30
Acier
30
20
101.9
60
15
25
Michaud Chailly B2-RPM-10...
B2-RPM-10-36
Acier
36
20
121.0
70
15
25
Michaud Chailly B2-RPM-10...
B2-RPM-10-40
Acier
40
20
133.7
80
15
25
Michaud Chailly B2-RPM-10...
B2-RPM-10-45
Acier
45
20
149.6
80
15
25
Michaud Chailly B2-RPM-10...
B2-RPM-10-50
Acier
50
20
165.5
80
15
25
Michaud Chailly B2-RPM-10...
B2-RPM-10-60
Acier
60
25
197.3
90
15
25
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D