피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
catalogue3d@emile-maurin.fr
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
{michaud_chailly_transmission/glissement/bagues/fendue_une/f2_31.prj},{NB=michaud_chailly_F2-31-23},{REF=F2-31-23},{MAT=Acier Bruni},{D1=23},{D2=45},{D3=50.8},{D4X=6},{L1=15},{VIS=M 6 x 16},{DK=10.000},{K=6.000},{L=16.000},{S=5.000},{INFOS=INFOTEXTE},{WEB=WWW}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
MAT
D1
D2
D3
L1
VIS
Michaud Chailly F2-31-03
F2-31-03
Acier Bruni
3
16
20.7
9
M 3 x 8
Michaud Chailly F2-31-04
F2-31-04
Acier Bruni
4
16
20.7
9
M 3 x 8
Michaud Chailly F2-31-05
F2-31-05
Acier Bruni
5
16
20.7
9
M 3 x 8
Michaud Chailly F2-31-06
F2-31-06
Acier Bruni
6
16
20.7
9
M 3 x 8
Michaud Chailly F2-31-07
F2-31-07
Acier Bruni
7
18
22.4
9
M 3 x 8
Michaud Chailly F2-31-08
F2-31-08
Acier Bruni
8
18
22.4
9
M 3 x 8
Michaud Chailly F2-31-09
F2-31-09
Acier Bruni
9
24
26.0
9
M 3 x 10
Michaud Chailly F2-31-10
F2-31-10
Acier Bruni
10
24
26.0
9
M 3 x 10
Michaud Chailly F2-31-11
F2-31-11
Acier Bruni
11
28
31.8
11
M 4 x 12
Michaud Chailly F2-31-12
F2-31-12
Acier Bruni
12
28
31.8
11
M 4 x 12
Michaud Chailly F2-31-13
F2-31-13
Acier Bruni
13
30
33.9
11
M 4 x 14
Michaud Chailly F2-31-14
F2-31-14
Acier Bruni
14
30
33.9
11
M 4 x 14
Michaud Chailly F2-31-15
F2-31-15
Acier Bruni
15
34
39.4
13
M 5 x 16
Michaud Chailly F2-31-16
F2-31-16
Acier Bruni
16
34
39.4
13
M 5 x 16
Michaud Chailly F2-31-17
F2-31-17
Acier Bruni
17
36
41.1
13
M 5 x 16
Michaud Chailly F2-31-18
F2-31-18
Acier Bruni
18
36
41.1
13
M 5 x 16
Michaud Chailly F2-31-19
F2-31-19
Acier Bruni
19
40
46.4
15
M 6 x 16
Michaud Chailly F2-31-20
F2-31-20
Acier Bruni
20
40
46.4
15
M 6 x 16
Michaud Chailly F2-31-21
F2-31-21
Acier Bruni
21
42
48.1
15
M 6 x 16
Michaud Chailly F2-31-22
F2-31-22
Acier Bruni
22
42
48.1
15
M 6 x 16
Michaud Chailly F2-31-23
F2-31-23
Acier Bruni
23
45
50.8
15
M 6 x 16
Michaud Chailly F2-31-24
F2-31-24
Acier Bruni
24
45
50.8
15
M 6 x 16
Michaud Chailly F2-31-25
F2-31-25
Acier Bruni
25
45
50.8
15
M 6 x 16
Michaud Chailly F2-31-26
F2-31-26
Acier Bruni
26
48
53.5
15
M 6 x 16
Michaud Chailly F2-31-28
F2-31-28
Acier Bruni
28
48
53.5
15
M 6 x 16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
미리보기 - 생성
프리뷰
CAD 파일 생성
PDF 데이터시트 생성
3D
치수도
2D