您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
catalogue3d@emile-maurin.fr
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{emile_maurin_esm/elements_de_manoeuvre/serie11_poignees/poignee_etriers/11_61/11_61_acier.prj},{NB=emile_maurin_11-611-12-250},{REF=11-611-12-250},{PARTNUMBER=GN 425.1-12-250-BT},{NORMNR=GN 425.1},{F=BT},{L=250},{OFL=bruniert},{AUSWAHL=125,160,200,250},{F1=0.250},{F3=0.250},{F2=0.250},{MAT=Acier },{FINITION=Bruni},{D1=12},{D2=M6},{D3=-},{L1=250},{L2=44},{H1=60},{H2=12},{R1=12},{INFOS=INFOTEXTE},{R=12},{XX=18},{YX=27.71},{T=12},{WEIGHT=0.339},{CTN=83024900},{A=12.000},{LF=13.000},{H=47.000},{W=42.500},{D3X=0},{D=15.000},{LIX=96.000},{RX=24.000},{NDM=6.000},{KDM=4.917},{RR=13.000},{SS=9.70951},{LL1=27.71303},{ROHS=Y},{H22=44},{SHOW=1},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
MAT
FINITION
D1
D2
D3
L1
L2
H1
H2
R1
Emile Maurin 11-610-8-55
11-610-8-55
Acier
Chromé
8
M4
12
55
30
40
8
9
Emile Maurin 11-610-8-64
11-610-8-64
Acier
Chromé
8
M4
12
64
30
40
8
9
Emile Maurin 11-610-8-88
11-610-8-88
Acier
Chromé
8
M4
12
88
30
40
8
9
Emile Maurin 11-610-8-96
11-610-8-96
Acier
Chromé
8
M4
12
96
30
40
8
9
Emile Maurin 11-610-8-100
11-610-8-100
Acier
Chromé
8
M4
12
100
30
40
8
9
Emile Maurin 11-610-10-88
11-610-10-88
Acier
Chromé
10
M5
15
88
35
47
12
11
Emile Maurin 11-610-10-10...
11-610-10-100
Acier
Chromé
10
M5
15
100
35
47
12
11
Emile Maurin 11-610-10-12...
11-610-10-120
Acier
Chromé
10
M5
15
120
35
47
12
11
Emile Maurin 11-610-10-18...
11-610-10-180
Acier
Chromé
10
M5
15
180
35
47
12
11
Emile Maurin 11-610-10-20...
11-610-10-200
Acier
Chromé
10
M5
15
200
35
47
12
11
Emile Maurin 11-610-12-12...
11-610-12-125
Acier
Chromé
12
M6
-
125
44
60
12
12
Emile Maurin 11-610-12-16...
11-610-12-160
Acier
Chromé
12
M6
-
160
44
60
12
12
Emile Maurin 11-610-12-20...
11-610-12-200
Acier
Chromé
12
M6
-
200
44
60
12
12
Emile Maurin 11-610-12-25...
11-610-12-250
Acier
Chromé
12
M6
-
250
44
60
12
12
Emile Maurin 11-611-8-55
11-611-8-55
Acier
Bruni
8
M4
12
55
30
40
8
9
Emile Maurin 11-611-8-64
11-611-8-64
Acier
Bruni
8
M4
12
64
30
40
8
9
Emile Maurin 11-611-8-88
11-611-8-88
Acier
Bruni
8
M4
12
88
30
40
8
9
Emile Maurin 11-611-8-96
11-611-8-96
Acier
Bruni
8
M4
12
96
30
40
8
9
Emile Maurin 11-611-8-100
11-611-8-100
Acier
Bruni
8
M4
12
100
30
40
8
9
Emile Maurin 11-611-10-88
11-611-10-88
Acier
Bruni
10
M5
15
88
35
47
12
11
Emile Maurin 11-611-10-10...
11-611-10-100
Acier
Bruni
10
M5
15
100
35
47
12
11
Emile Maurin 11-611-10-12...
11-611-10-120
Acier
Bruni
10
M5
15
120
35
47
12
11
Emile Maurin 11-611-10-18...
11-611-10-180
Acier
Bruni
10
M5
15
180
35
47
12
11
Emile Maurin 11-611-10-20...
11-611-10-200
Acier
Bruni
10
M5
15
200
35
47
12
11
Emile Maurin 11-611-12-12...
11-611-12-125
Acier
Bruni
12
M6
-
125
44
60
12
12
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D