您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
catalogue3d@emile-maurin.fr
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{emile_maurin_esm/equipements_de_machines/serie35_plots/35_26/35_26_2.prj},{NB=emile_maurin_35-261-40-20},{REF=35-261-40-20},{PARTNUMBER=GN 351-40-20-M8-EE-40},{NORMNR=GN 351},{HX=30,40},{H22=2},{SX=2.000},{NR=weich (40)},{NDM=8},{KDM=6.647},{D1X=35.600},{WEIGHT=0.058},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails},{D1=40},{D2=M8},{H1=20},{H2=8},{RIGIDITE=1040},{CHARGE=240},{ECRASEMENT=2.25},{INFOS=INFOTEXTE},{SHOW=1},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
D1
D2
H1
H2
RIGIDITE
CHARGE
ECRASEMENT
Emile Maurin 35-261-8-8
35-261-8-8
8
M3
8
3
25
5
2
Emile Maurin 35-261-8-13
35-261-8-13
8
M3
13
3
13
4.3
3.25
Emile Maurin 35-261-10-10
35-261-10-10
10
M4
10
4
28
5.6
2
Emile Maurin 35-261-10-15
35-261-10-15
10
M4
15
4
17
6.5
3.75
Emile Maurin 35-261-10-20
35-261-10-20
10
M4
20
4
15
7.3
5
Emile Maurin 35-261-15-10
35-261-15-10
15
M4
10
4
83
19.5
2
Emile Maurin 35-261-15-15
35-261-15-15
15
M4
15
4
41
15.5
3.75
Emile Maurin 35-261-15-20
35-261-15-20
15
M4
20
4
30
15
5
Emile Maurin 35-261-20-15
35-261-20-15
20
M6
15
6
120
17.5
1.5
Emile Maurin 35-261-20-20
35-261-20-20
20
M6
20
6
44
22
5
Emile Maurin 35-261-20-25
35-261-20-25
20
M6
25
6
42
26.5
6.25
Emile Maurin 35-261-25-20
35-261-25-20
25
M6
20
6
78
39
5
Emile Maurin 35-261-25-25
35-261-25-25
25
M6
25
6
71
44
6.25
Emile Maurin 35-261-25-30
35-261-25-30
25
M6
30
6
58
43
7.5
Emile Maurin 35-261-30-20
35-261-30-20
30
M8
20
8
1100
77
0.7
Emile Maurin 35-261-30-30
35-261-30-30
30
M8
30
8
67
50
7.5
Emile Maurin 35-261-30-40
35-261-30-40
30
M8
40
8
63
63
10
Emile Maurin 35-261-40-20
35-261-40-20
40
M8
20
8
1040
240
2.25
Emile Maurin 35-261-40-30
35-261-40-30
40
M8
30
8
150
114
7.5
Emile Maurin 35-261-40-40
35-261-40-40
40
M8
40
8
106
105
10
Emile Maurin 35-261-50-30
35-261-50-30
50
M10
30
10
270
201
7.5
Emile Maurin 35-261-50-40
35-261-50-40
50
M10
40
10
150
148
10
Emile Maurin 35-261-50-50
35-261-50-50
50
M10
50
10
120
150
12.5
Emile Maurin 35-261-60-30
35-261-60-30
60
M10
30
10
400
302
7.5
Emile Maurin 35-261-60-40
35-261-60-40
60
M10
40
10
250
252
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D