您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
catalogue3d@emile-maurin.fr
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{michaud_chailly_transmission/transmission/manchons/manchons/a5_51.prj},{NB=michaud_chailly_A5-51-40},{REF=A5-51-40},{D1=40},{D2=70},{D3=53},{L1=68},{L2=43},{L3=63},{ETMC=940},{ETMEA=47.0},{VSQ=6},{VST=M 5},{VSC=8},{MD=0.441},{DM=8.500},{NDM=5.000},{SW=4.000},{KDM1=4.019},{KDM2=4.134},{INFOS=INFOTEXTE},{INFO1=a5-51.txt},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
D1
D2
D3
L1
L2
L3
ETMC
ETMEA
VSQ
VST
VSC
MD
Michaud Chailly A5-51-15
A5-51-15
15
38
23
35
17
30
55
7.3
3
M 5
6
0.018
Michaud Chailly A5-51-19
A5-51-19
19
45
28
42
21
37
100
10.6
3
M 5
8
0.046
Michaud Chailly A5-51-20
A5-51-20
20
45
28
42
22
37
125
12.5
3
M 5
8
0.046
Michaud Chailly A5-51-22
A5-51-22
22
49
32
42
22
37
135
12.3
4
M 5
8
0.065
Michaud Chailly A5-51-24
A5-51-24
24
49
34
45
25
40
200
16.7
4
M 5
8
0.067
Michaud Chailly A5-51-25
A5-51-25
25
49
34
48
27
43
250
20.0
4
M 5
8
0.071
Michaud Chailly A5-51-28
A5-51-28
28
55
39
50
29
45
300
21.4
4
M 5
8
0.120
Michaud Chailly A5-51-30
A5-51-30
30
57
41
52
32
47
420
28.0
4
M 5
8
0.142
Michaud Chailly A5-51-32
A5-51-32
32
60
43
57
34
52
420
26.3
4
M 5
8
0.195
Michaud Chailly A5-51-35
A5-51-35
35
63
47
60
37
55
650
37.1
6
M 5
8
0.250
Michaud Chailly A5-51-38
A5-51-38
38
65
50
64
41
59
750
39.5
6
M 5
8
0.310
Michaud Chailly A5-51-40
A5-51-40
40
70
53
68
43
63
940
47.0
6
M 5
8
0.441
Michaud Chailly A5-51-42
A5-51-42
42
70
55
70
45
65
940
44.8
6
M 5
8
0.467
Michaud Chailly A5-51-45
A5-51-45
45
77
59
75
49
69
1290
57.3
6
M 6
13
0.686
Michaud Chailly A5-51-48
A5-51-48
48
80
62
79
52
73
1570
65.4
6
M 6
13
0.833
Michaud Chailly A5-51-50
A5-51-50
50
83
65
82
53
76
1900
76.0
6
M 6
13
1.045
Michaud Chailly A5-51-55
A5-51-55
55
88
71
88
58
82
2500
90.9
8
M 6
13
1.432
Michaud Chailly A5-51-60
A5-51-60
60
95
77
96
64
90
3400
113.0
8
M 6
13
2.150
Michaud Chailly A5-51-65
A5-51-65
65
102
84
102
68
96
3500
108.0
8
M 6
13
3.100
Michaud Chailly A5-51-70
A5-51-70
70
113
90
107
72
99
5200
149.0
6
M 8
32
4.080
Michaud Chailly A5-51-75
A5-51-75
75
118
95
122
85
114
6300
168.0
6
M 8
32
5.500
Michaud Chailly A5-51-80
A5-51-80
80
123
100
128
90
120
8800
220.0
6
M 8
32
8.100
Michaud Chailly A5-51-90
A5-51-90
90
135
112
141
100
133
11000
244.0
8
M 8
32
12.200
Michaud Chailly A5-51-100
A5-51-100
100
148
125
153
110
145
15500
310.0
8
M 8
32
19.950
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D